IESNA:LM-63-2002
[TEST]P1445072
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-180W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (180W)
[MORE]OPTICS - TYPE 5
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]29984
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 181.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
4081.3 4080.6 4080.3 4082.7 4085.5 4089.4 4096.1 4103.9 4113 4124.7
4138.8 4156.5 4175.6 4197.2 4221.3 4248.9 4277.4 4307.6 4338.2 4370
4403.5 4437.3 4471.6 4508.1 4545.8 4586.5 4627.6 4672.4 4719.1 4767.5
4820 4874.3 4929.1 4988.1 5049.8 5112.2 5174.6 5239.4 5305.1 5371
5439.3 5510 5578.4 5641.8 5701.1 5759.6 5814.7 5866.4 5917.9 5972
6029.2 6089.6 6149.7 6218.3 6291.1 6365 6439 6511.6 6579.4 6650.7
6717.8 6775.1 6823.9 6873.9 6936.5 7004.9 7046.4 7053.7 7049.1 6972
6699.4 6157.1 5448.2 4762.7 4101 3121.2 1819 715.7 522.2 346.9
171.6 152.2 134.6 117.5 99.8 81.4 60.3 41 21.7 8.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4079.4 4079.4 4080.8 4084 4088.3 4093.9 4102.9 4112.2 4123
4137.8 4153.8 4172.8 4193.5 4217.6 4243.3 4271.2 4299.4 4330.4 4362.1
4396 4431 4466.4 4504.4 4544.3 4585.6 4629.7 4675 4722.1 4769.1
4818.2 4867.2 4916 4964.8 5014.6 5065.5 5115 5161.8 5207.2 5253.5
5302.9 5356.4 5416.8 5481.9 5550.4 5617.8 5689.5 5765.4 5845.6 5929.4
6017.9 6108 6200.7 6296.6 6390.6 6482.8 6573 6658.6 6740.2 6812
6881.8 6941.7 6993.7 7043.8 7091.9 7148.5 7209.1 7256.5 7271.6 7249.2
7167.6 6941.7 6513.6 5918.6 5254.4 4517 3557.5 2262 1026.7 729.3
455.7 182.2 157 134.4 113 92.1 72.2 53.6 35.1 16.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4079.7 4079.4 4081.3 4084.8 4090.2 4097.2 4105.8 4117.4 4130.1
4145 4162.7 4181.4 4201.8 4224 4249.7 4278.4 4308.8 4339 4373
4407.8 4444.1 4482.2 4521.3 4560.9 4602.6 4644.6 4688.9 4733.8 4780.4
4827.1 4875.7 4922.9 4970.7 5019.2 5070.6 5119.9 5169.6 5217.3 5265
5313.1 5364.7 5419.1 5476.1 5537.1 5600.9 5669 5742.4 5817.5 5894.9
5975.5 6060.6 6148 6237.7 6333 6431.9 6532.8 6635.5 6736.3 6841
6944.4 7053.7 7161 7268.3 7372.4 7478.4 7578.5 7664.1 7744.4 7818.8
7866.2 7866.2 7798.4 7664.1 7444.8 7106.3 6594 5906.1 5049.2 3891.9
2410.8 1141.6 822.1 507.4 192.6 145.4 111.2 84.2 58.1 31.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4080.4 4080.3 4081.6 4086.9 4092.7 4101.4 4112.7 4124.9 4137.9
4154.2 4173.3 4193.6 4216.3 4240.4 4266 4293.8 4323.3 4357.3 4394.4
4431.1 4470 4509.2 4550.8 4592.4 4635.9 4679.7 4724 4768.3 4814.2
4860 4909 4957.3 5003.9 5052.1 5103.1 5151.4 5198.1 5248 5296.6
5346.4 5398.3 5453.9 5513 5574.7 5638.8 5706.9 5775.2 5847.2 5922.3
5998.7 6078.7 6163.1 6254.5 6346.7 6443.3 6543.7 6644.8 6752.1 6859.4
6970.7 7083.3 7194.6 7306.5 7419.8 7535 7644.3 7745.7 7843.2 7924.2
7984.8 8015.7 8007.2 7961.1 7850.4 7631.2 7302.6 6765.3 5986.3 4952.8
3669.9 2325.8 1042 764.4 494.3 224.3 177.8 132.5 82.3 43.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4081 4081.6 4084.2 4089.4 4097.2 4107.6 4119.3 4131.7 4147.4
4165.7 4184.9 4205.6 4228.5 4253.8 4282.2 4312.9 4344.9 4378.7 4414.4
4452.5 4491.5 4532.6 4576.9 4620.8 4665.2 4708.5 4751.9 4795.8 4840.2
4886.7 4932.8 4980.7 5029.6 5077 5123.5 5170.4 5217.9 5265.9 5313.7
5362.8 5415.3 5470 5530.7 5593.7 5656.9 5724.9 5793.7 5862.6 5936.4
6014.7 6090 6171.9 6252.7 6335.1 6417.6 6502.1 6585.5 6669.8 6752.7
6834.4 6912.1 6991.8 7070.8 7142.6 7214.3 7280.8 7333.5 7384.9 7412.5
7408.6 7375.7 7298.6 7170.2 6968.1 6726.4 6413 5993.9 5377.4 4517.7
3344.7 1954.7 838.7 604.9 385 165.1 121.5 93.2 66.7 36.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4082.5 4082.7 4086.5 4091.9 4101.2 4112.2 4123.1 4137.6 4153.6
4172.2 4191 4213 4237.1 4266.2 4295.9 4328.2 4364 4401.8 4440.4
4480.1 4523.2 4566.9 4611.9 4654.1 4696.9 4741.6 4787.2 4833.7 4880.5
4928.9 4978.8 5025.7 5073.1 5120.6 5169 5216 5259.2 5303.7 5351.2
5400.8 5454.7 5511.3 5568.8 5631 5696.1 5763.4 5834 5904.1 5975.7
6051 6125.1 6201.5 6272.8 6339.7 6404.5 6470.6 6535.1 6592.1 6642.1
6686.2 6721.1 6744.8 6763.3 6773.2 6779.7 6782.4 6769.2 6721.8 6634.9
6460.8 6192 5832.4 5406.1 4985 4568.6 4041.4 3238.2 2163.1 1075.4
765.3 472.6 179.8 146 123.3 101.2 80.2 61.3 42.7 24
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4079.2 4079.9 4083.6 4089.4 4099 4110.5 4122.4 4136.7 4153
4171.2 4191 4214 4239.2 4268.7 4300.2 4334.7 4372.1 4411.4 4453.3
4496.1 4539.4 4583.7 4627.2 4668.4 4708.9 4751.2 4795.3 4842.5 4891.7
4945 4998.3 5050.2 5102.7 5156.2 5210.6 5265.8 5322.3 5379.8 5441.7
5508.3 5573.3 5634.7 5697.2 5760.1 5823.2 5882.3 5937.6 5992.3 6044.2
6094.1 6141.8 6185.3 6227.3 6271.2 6314.1 6358 6401.2 6443.8 6481.1
6512.1 6536.2 6552.7 6564.4 6569.2 6569.7 6551.5 6515.3 6426.3 6231.8
5923.1 5464.8 4976.6 4539.4 4175.4 3751.9 3008.8 2118.1 1227.3 344.7
195.5 172.5 149.6 126.7 108.6 90.1 71.4 52 33.4 23.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4079.2 4080.6 4085 4091.2 4101 4112.2 4124.9 4139.4 4155.6
4173.3 4192.9 4216.2 4243 4271.6 4304.4 4340.4 4376.3 4416.2 4456.9
4499.9 4546 4593.3 4639.3 4684.9 4730.1 4775.5 4823 4869 4917.6
4968.5 5020.1 5070.3 5119.6 5168.6 5217.9 5266.2 5314.4 5360.8 5409.2
5461.1 5515.3 5573.9 5632.7 5692.5 5754.3 5821.5 5891.4 5963 6033.3
6106 6178.2 6252 6321.2 6387.9 6451.1 6512.9 6571.3 6625 6675
6719.2 6754.1 6783 6807.4 6822.5 6833.7 6835.7 6819.2 6780.4 6696.8
6541.2 6287.7 5917.1 5460.4 4987.2 4544.5 4076.6 3342.7 2368.6 1394.5
428.9 214 177 152.5 128.1 105.9 84.4 65.4 47.1 32.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4079.9 4082 4087.1 4094.5 4103.3 4114.2 4126.6 4142.5 4160.4
4179.5 4200.1 4224.8 4252 4282 4314.6 4348.8 4386 4424.7 4465
4506.7 4549.8 4595.6 4642.8 4690.3 4737.3 4785.3 4833.1 4880.5 4930.3
4979.6 5032.1 5083 5132.9 5180.2 5226.7 5275.2 5325.9 5376.1 5426
5478.6 5533.6 5589.4 5650.1 5712.8 5775.9 5843.2 5911.8 5982.5 6052.3
6125.7 6199.2 6275.1 6351.7 6432.1 6509.3 6586.1 6665.2 6741.5 6816.6
6890.4 6966.1 7041.2 7113.6 7184.7 7253.8 7315.7 7368.4 7411.9 7439.5
7436.9 7388.8 7292 7131.4 6911.4 6618.4 6258.2 5808.2 5232.6 4415.6
3299.8 2314.3 1328.9 351.2 207.3 162.7 118.1 89.4 64 44.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4081 4084.1 4089.6 4097.1 4106.4 4117.1 4129.8 4145.7 4164.6
4186.9 4210 4236.4 4264.4 4294.3 4327 4361.5 4398.3 4437.6 4478.2
4519.7 4564.2 4608.3 4653.2 4698.1 4744 4790 4835.2 4882.2 4927.8
4975 5024.8 5075.6 5127.2 5175.1 5225.8 5278 5330.4 5384.3 5438.7
5496.2 5552.9 5612.5 5674.4 5739.5 5806.4 5875.2 5946.8 6020.8 6094.2
6170.6 6248.7 6328.9 6412.2 6496.7 6586.1 6677 6773.8 6871.9 6972.7
7075.4 7180.1 7282.2 7382.3 7481 7570.6 7654.9 7726 7787.2 7830.7
7858.3 7857 7822.8 7724 7548.8 7279.5 6912.1 6363.6 5579.7 4520
3292.4 2314.8 1337.1 360.3 230.1 191.8 152.9 114 71.3 49.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4081.5 4085.2 4091.2 4098.7 4109.6 4121.4 4135.1 4152.3 4171
4192.6 4216.5 4243.5 4272.8 4305.2 4338.5 4373.5 4410.2 4449.4 4489.1
4529.2 4570.7 4611.6 4654.8 4696.8 4740.8 4785.4 4829.8 4875.3 4921.6
4969.4 5018.1 5070 5118.7 5169.9 5223 5276 5331.5 5386.1 5439.9
5496.6 5552.2 5611.1 5672.4 5736.2 5802.6 5872 5942.4 6017.2 6094.1
6173.7 6255.3 6339.1 6426.2 6514 6603.3 6691.5 6778.4 6859.4 6933.2
7003 7077.4 7155.1 7227.5 7295.3 7358.5 7422.4 7477.1 7518.6 7526.5
7508.7 7465.2 7355.3 7174.8 6905.5 6474.5 5888.1 5184.2 4320.7 3165.9
2247.3 1328.6 414.5 224.1 170.8 118.1 83.6 58.6 36.2 25.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4083 4086.7 4094 4102.7 4112.4 4123.9 4138.6 4155.9 4176.1
4196.9 4222 4249.8 4280.2 4311.7 4345.5 4382.5 4420.1 4458.4 4498.6
4538.9 4579.6 4620.3 4662.3 4705.5 4750.1 4795.5 4842.6 4891.8 4942.1
4993 5043.7 5095 5146 5199.4 5251.5 5305.3 5357.8 5408.1 5458.4
5513.2 5571.3 5630.6 5690.3 5756.1 5824.3 5899.2 5976.9 6061.2 6145.6
6229.3 6313.5 6398.7 6484.7 6567.1 6642.8 6705.3 6758 6805.4 6849.5
6889.7 6921.3 6944.4 6970.7 6995.1 7017.5 7026 7004.9 6966.1 6880.5
6709.3 6412 5934.5 5288.1 4557.2 3783.1 2906.1 2068 1229.9 406.1
212.2 177.6 143 108.5 87.9 67.6 48.7 34.5 20.3 6.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4084.6 4090 4097.4 4106.6 4117 4129.6 4144.3 4161 4180.6
4201.9 4227.8 4255.8 4286.5 4318.1 4353 4389.4 4427.4 4465 4504.1
4542.7 4582.7 4623.4 4664.6 4708.5 4754 4802.1 4851 4903.6 4957.8
5013 5070.9 5130.1 5191.3 5251.2 5314.2 5378 5440.7 5504.5 5571
5639.6 5706 5771.9 5836.7 5899.1 5961 6024.2 6086.1 6141.4 6198
6256.4 6317.6 6376.7 6433.2 6488.4 6543.7 6595.4 6646.1 6694.1 6739.6
6779.7 6816 6852.8 6887.1 6921.3 6927.9 6881.8 6825.8 6733 6515.8
6144.1 5588.3 4904.4 4186.5 3466 2562.9 1621.1 680.5 282 180.6
154 127.5 108.5 91.1 75.3 57.6 39 27 15.1 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4085.6 4091.5 4100.2 4109.7 4120.7 4133.4 4148.4 4165.8 4185.9
4207 4232.7 4260.9 4290.9 4323.4 4357.2 4394.9 4433.4 4472 4511.9
4553.5 4597.1 4639.9 4683.9 4729.5 4776.6 4825.4 4875.7 4926.6 4979.6
5032.1 5084.6 5138 5190.7 5242.1 5293.9 5346.6 5397.5 5446.2 5496.9
5552 5612.9 5675.3 5739.6 5806.4 5875.9 5950.2 6030.5 6111 6194.6
6278.6 6362.4 6447.4 6532.4 6611.8 6684.3 6746.8 6804.1 6854.1 6899.6
6937.1 6966.1 6991.1 7017.5 7047.7 7067.5 7060.9 7030 6985.8 6887.1
6690.2 6358 5843.1 5207.8 4491.5 3679.3 2779.8 1983 1186.3 391.3
211.8 176.5 141.1 106.1 85.6 64.9 46.1 32.6 19.2 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4086.3 4093.3 4101.5 4111.7 4123.9 4136.9 4152.5 4171.1 4191.2
4213.8 4238.6 4266.2 4297.1 4330.2 4366.6 4404.9 4445.4 4486.8 4529.4
4571.8 4617.2 4661.2 4708.6 4754 4802.1 4851.5 4899.6 4947.6 4995.6
5044.8 5095.9 5146.8 5197.3 5249.5 5301.8 5354.1 5407.5 5459.9 5511.5
5566.7 5623.2 5682.9 5745.9 5810.4 5877.3 5947.9 6021.2 6095 6169.9
6250.2 6329.9 6416.2 6501.7 6590.8 6680.3 6769.2 6860.7 6941.1 7013.5
7087.9 7167.6 7244.6 7313.1 7371.7 7425.7 7483 7526.5 7557.4 7553.5
7515.9 7434.3 7290.7 7085.3 6759.3 6257.8 5624.4 4863.9 3912.6 2721.6
1743.5 765.8 314 244.9 175.7 107.3 76.9 51.4 35.8 20.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4086.7 4093.2 4102.2 4113 4125.2 4138.7 4154.2 4171.9 4192.5
4215 4241 4270.3 4301.9 4336.4 4373.7 4415.5 4457.5 4500.5 4544.5
4590.1 4638.9 4686.3 4734.4 4781.6 4828.9 4876.5 4922.9 4972.5 5022.1
5072.8 5124.8 5175.9 5226.6 5277 5327.1 5376.2 5425.3 5477.7 5534.4
5591.9 5650.4 5713 5777.1 5842.7 5910.9 5977 6047.6 6117.9 6192.5
6270 6349 6433.5 6519 6607.9 6699.4 6793.6 6893.7 6992.4 7092.5
7197.2 7296.6 7394.8 7487 7577.8 7660.1 7733.9 7796.4 7838.6 7862.3
7862.9 7831.3 7749.7 7583.1 7319.7 6990.5 6537.4 5870.3 4943.6 3824.1
2717.5 1610.8 528.1 266.6 216.4 176 135.6 95.4 65.1 34.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4087.3 4094.2 4102.5 4113.5 4125.1 4138.4 4154 4171.7 4190.6
4212.3 4238.7 4268.6 4300.9 4336.7 4372.9 4413.3 4453.7 4496.3 4539.7
4585.5 4632.7 4681.4 4729.6 4780.6 4831.5 4883.2 4934.3 4987 5039
5090.3 5140.2 5190.9 5238.8 5285.3 5331.5 5378.7 5427.3 5476.3 5527.7
5579.7 5635.4 5692.8 5751.8 5814.2 5880.8 5951.4 6025.8 6102.8 6180.3
6259.2 6334.1 6411.2 6488.8 6568.4 6644.8 6721.1 6794.9 6867.3 6938.4
7004.9 7070.1 7138.6 7207.8 7271 7331.5 7385.5 7417.8 7421.1 7396.1
7341.4 7244 7111 6911.4 6648 6317.6 5891.5 5310.5 4517.4 3472
2449.1 1426.1 419.9 230.8 188.3 145.8 103.3 76.5 52.3 36.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4087.5 4093.7 4102 4111.9 4122.8 4136.2 4150.9 4168.7 4186.4
4208.2 4233.7 4263.2 4295.1 4329 4365.4 4404.4 4445.5 4489 4533.1
4579.6 4627.9 4677.9 4727.4 4776.4 4824.2 4875.3 4925.3 4976.9 5029.6
5083.6 5137.2 5187.4 5237.7 5284.9 5332 5375.5 5419.4 5465.7 5512.4
5563.9 5616.2 5676.1 5744.3 5813.6 5885.1 5952.8 6025.7 6101.2 6177.8
6255.5 6329.6 6403 6470.5 6533.4 6590.1 6641.5 6690.2 6732.3 6769.2
6797.5 6819.2 6832.4 6842.3 6845.6 6838.3 6814.6 6758.7 6677.7 6542.8
6316 5962.3 5505.6 5045.3 4619.6 4130.3 3401.8 2399.3 1396.8 398.9
214.4 181.6 158.6 135.7 112.7 91.6 71.8 53.4 36.8 20.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4083.5 4090.6 4098.8 4106.9 4117.4 4129.9 4145 4161.2 4179.1
4201.4 4227.5 4258.1 4289.8 4322.7 4359.2 4399.9 4441.3 4485 4529.4
4575.1 4622.8 4668.2 4713.4 4757.5 4803 4849.2 4896.3 4948 5003.9
5060.2 5116.9 5168.2 5219.9 5271.8 5324.6 5377.6 5435.6 5497.5 5562
5628.8 5699.7 5770.7 5839 5900 5956 6012.5 6067.1 6116.5 6161.5
6205.9 6250.5 6295.9 6339.6 6384.1 6425.5 6465.1 6502.1 6536.8 6561.4
6579 6598 6611.2 6613.1 6606.6 6581.4 6524.1 6427.3 6245.4 5915
5440.8 4926.1 4513.5 4167.6 3727.6 2927.4 1852.8 838.1 611.4 391.7
172 148.7 130.1 111.6 92.9 73.2 54.8 36.4 18.1 5.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4083.3 4089 4095.8 4104.1 4112.8 4124.9 4138.2 4154.2 4172.2
4193 4218.5 4247.5 4278.6 4311 4346 4383.9 4425.1 4466.5 4509.4
4554.2 4602.5 4649.5 4697.1 4743.9 4791.5 4839.1 4888.2 4937.6 4987.8
5039.6 5090.3 5138.7 5184.9 5231.5 5274.3 5314.6 5358.9 5405.3 5452.8
5504.1 5562.1 5624.8 5693.8 5763.1 5832.4 5901.8 5973.8 6047.8 6124.2
6200.8 6277.4 6346.8 6414.2 6479.9 6539.8 6593.4 6638.8 6679.7 6715.2
6743.5 6763.9 6781.7 6794.9 6800.8 6793.6 6771.8 6713.2 6617.1 6452.9
6173.7 5777.3 5315.3 4883.4 4457.4 3946 3162.7 2132.1 1058.2 748.8
465.7 182.7 151.2 129.5 107.5 86.1 66.5 47.7 28.9 10.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4082.9 4087.1 4092.9 4100.8 4109 4118.7 4131.4 4146.8 4164.4
4182.8 4204.9 4231.7 4261.6 4292.5 4324.9 4360.1 4398.6 4437.8 4480
4521.9 4564.9 4608.4 4655.6 4703.3 4749.3 4794.7 4841.3 4888.1 4935.5
4982.1 5030.8 5078.5 5127.8 5175.4 5223.4 5269.6 5317.1 5363.9 5415.7
5469.2 5525.7 5582.4 5643.1 5705.4 5774.4 5847 5922.9 5997.6 6072.2
6147.1 6224.8 6303.9 6382.7 6463.1 6537.7 6616.4 6695.5 6767.9 6841
6919.3 6994.4 7066.2 7138.6 7206.4 7267.7 7321.7 7367.1 7393.4 7382.9
7332.9 7244 7111 6889.7 6609.2 6264.9 5832.1 5271.7 4511.7 3444.7
2110.1 939.3 671 422.3 173.6 129.7 99.8 73.9 59.6 45.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4081.6 4084.5 4089 4095.6 4103.2 4111.2 4121.7 4134.6 4150
4167.7 4188.2 4210.3 4235.9 4264.1 4296.3 4330.1 4365.3 4401.9 4440
4479.4 4521 4563.2 4607.7 4651.8 4696.3 4739.2 4783.5 4831 4878.2
4926.2 4975 5026.9 5078.2 5129.3 5179.7 5228.9 5279.4 5331.1 5381.7
5432.7 5488.1 5548.6 5610.7 5676.1 5744.6 5816.1 5889.1 5964.2 6041.7
6122.9 6208 6294.9 6385.7 6480.9 6578.6 6679.7 6782.4 6884.4 6987.2
7093.8 7203.1 7313.1 7423.1 7529.8 7627.9 7720.1 7808.3 7889.3 7948.5
7986.7 7994.6 7961.7 7864.3 7678.6 7393.4 6970.7 6316.2 5334.2 4107.6
2782.9 1440 496.2 364 233.4 195.2 154.2 105.7 53.5 40.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4080.8 4082.3 4085.2 4090.2 4096.9 4104.5 4114.1 4124.7 4137.8
4152.7 4171.6 4192.4 4214.3 4238.5 4266.6 4297.9 4331.1 4365.5 4402.3
4440.2 4479.7 4519.7 4560.8 4602.5 4645.4 4689.1 4733.8 4780 4826.2
4873.4 4921.4 4970.8 5021.2 5071.5 5123.6 5176.1 5225.7 5277.6 5329
5380.3 5433 5489.7 5549.6 5615.2 5683.7 5758.8 5835.4 5912.2 5993.5
6074.9 6162.5 6252.4 6343 6440.5 6537.9 6637.5 6738.3 6841.6 6947
7055.6 7161.7 7267.7 7375 7479.7 7585.1 7686.5 7776 7839.2 7902.5
7939.3 7918.3 7811.6 7661.4 7429.7 6997.7 6406.1 5693.2 4780.2 3494.3
1935.8 860.2 619.7 397.2 174.8 133.5 103.7 76.3 61.3 46.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4079.4 4080.3 4082.9 4087.1 4091.9 4098.5 4107 4116.5 4128.8
4143.6 4160.2 4180.4 4201.4 4225.5 4253 4282.6 4313.7 4345.3 4379
4413.7 4450.1 4487.5 4528.1 4570.1 4614.4 4659.8 4705.8 4752.3 4799.8
4848.4 4898.1 4945.2 4995.3 5046.5 5097.6 5146.6 5194 5240.1 5286.8
5336.9 5393.8 5454.8 5519.8 5588.3 5659.1 5732 5811.4 5892.4 5978.2
6067.8 6159.4 6255.3 6347.7 6443.3 6535.9 6627 6714.6 6792.9 6863.4
6931.2 6999.7 7066.2 7119.5 7160.3 7210.4 7278.9 7324.3 7329.6 7292.7
7203.8 6984.5 6549.1 5935.6 5250.3 4484 3512.6 2264.3 1065.1 755.2
473.1 191 157.1 134.5 112.5 90.2 69.5 50.8 32 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4081.3 4080.6 4080.3 4082.7 4085.5 4089.4 4096.1 4103.9 4113 4124.7
4138.8 4156.5 4175.6 4197.2 4221.3 4248.9 4277.4 4307.6 4338.2 4370
4403.5 4437.3 4471.6 4508.1 4545.8 4586.5 4627.6 4672.4 4719.1 4767.5
4820 4874.3 4929.1 4988.1 5049.8 5112.2 5174.6 5239.4 5305.1 5371
5439.3 5510 5578.4 5641.8 5701.1 5759.6 5814.7 5866.4 5917.9 5972
6029.2 6089.6 6149.7 6218.3 6291.1 6365 6439 6511.6 6579.4 6650.7
6717.8 6775.1 6823.9 6873.9 6936.5 7004.9 7046.4 7053.7 7049.1 6972
6699.4 6157.1 5448.2 4762.7 4101 3121.2 1819 715.7 522.2 346.9
171.6 152.2 134.6 117.5 99.8 81.4 60.3 41 21.7 8.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
